Push-button Switches

Specifications & Features

< p style="padding-top:10px;">

  • Ensures high contact reliability
  • Handles a large, 15A making current, eliminating the need for a surge suppressor when wiring long-distance cable or a spark quenching circuit when switching an inductive load
  • Contacts do not age, making the unit suitable for applications of infrequent use
  • Permits direct controls over a wide range from electric circuits to electromagnetic power
    • 24VAC 1mA to 240VAC 0.5A
    • 24VDC 1mA to 115VDC 0.3A
  • The panel area (30.5mm Dia.) is the same as our previous unit (break-in-air contact), permitting easy replacement
  • The mounting dimensions are the same as our previous unit