Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

Elevator Drives

2 - 200 HP

User friendliness is the emphasis of our drives. The keypad interface and programming are dedicated to elevator and escalator applications. The performance features are well-suited for both Induction and Permanent Magnet motors with the latest control functions.

If the drive you need is not listed below, view our other drives, which includes legacy products.
Elevator Drives

  • L1000A Flyer
  • |
  • L1000A Brochure
Commercial Solutions

Today's elevators and escalators require a quality ride through smooth operation, high speeds and higher cycle times.

2-500 HP for IM or PM motor control
For Latin American Market
Residential and Escalator Solutions

Yaskawa's residential and escalator drives line are world-class compact current vector drives that defines a new world standard. Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa pays off the promise of being in control with products that make businesses move.

1/8 - 25 HP; NEMA 1; OLV; V/f
Door Opener Solutions

Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa drives have earned a reputation for high performance, high functionality, and high quality.Great things come in small packages!

1/8 - 7.5 HP; Prot. Chassis; V/f
Regenerative Converters

Today's industrial needs for automated, labor savings, higher speed and energy saving systems are greater than ever. This change has led to diversification in demand for variable speed drives, resulting in rapid expansion in AC Drive applications because of their high reliability and maintainability.

5 - 750 HP; Regenerative Converter
3.5 - 300 kW; Regnerative Unit
Software Tools

This collection of PC software support tools can be used for uploading and downloading drive parameters, commissioning and troubleshooting of Yaskawa elevator drives as easy as possible.

DriveWizard iQrise elevator software
Home | Privacy | Terms | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved