Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

Low Voltage Industrial Control (Bestact)

Our Bestact™ "Best Contact" power reed switch products provide unparalleled levels of reliability coupled with broad control switching ability, giving design engineers and end users incomparable performance capability. Relays, limit switches, proximity switches, and push-button devices are off-the-shelf interface products designed for harsh environmental applications.Low Voltage Industrial Control

  • Online Catalog
Switches

This product was designed for use in large scale industrial control systems to increase overall system reliability and for important civic applications where failure is not tolerated.

1V 1mA to 240V 30A inductive
Stable Operation in Adverse Environments
Dustproof and flood-tight
Oil tight and waterproof
Relays

Yaskawa's Bestact™ high capacity 3 & 5 amp reed relays (RI & RZDR- series) offer industry DIP standard mounting format. Yaskawa's Bestact™ high capacity 3 & 5 amp reed multi-pole relays (RB- series) offer industry standard 8 pin (octal), DIN and panel mounting capability.

0.5 and 1/8 HP, 3 and 5 amp reed relays
0.5 and 1/8 HP, high capacity
Home | Privacy | Terms | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved