Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

Proximity Switches

Economical Solution for Adverse Environments

Yaskawa's Bestact™ dustproof and flood-tight proximity switches offer industry-compatible mounting capability with IP52-IP68 (~NEMA 2-6) enclosure ratings. These switches utilize Yaskawa's world-renowned Bestact™ logic and inductive rated (0.5 & 0.125HP) reed switches. General locations up to 510°F (265°C) and sensing distances up to 4.33" (110mm) are possible. They do not need a DC power supply or snubber/varistor protective devices and do not employ complicated amplifying circuitry that is needed for photo-electric/inductive proximity switches. They are ideal for corrosive, dirty, extreme temperature and gaseous Class I, Division 2 hazardous location environments where failure is not tolerated and reduced maintenance costs are of the utmost importance. Two-line wiring and latching capability are other features that are offered.
Proximity Switches

  • Online Catalog
Home | Your Privacy Rights | Terms of Use | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved