Contact Us
Search
Didn't find what you were looking for? Try
Is it possible to isolate or split the encoder output signal from an SGDH PG output? Yes, the best way to split the encoder output signal from an SGDH amplifier (i.e. connecting the PG output to multiple receivers) is to use a differential signal splitter. BEI Technologies sells an Optically... |
Is a drawing of part number JUSP-TA50PG-E available? The drawing for JUSP-TA50PG-E, JUSP-TA50PG-1-E, and JUSP-TA50PG-2-E is attached. For JUSP-TA50P, refer to Document Number: MMIR-5MJF9M |
What voltage levels will cause an overvoltage or undervoltage alarm? All Yaskawa Sigma and LEGEND series amplifiers recommended input power specifications are nominal +10% to -15%. For a 100VAC Class (100-115VAC) amplifier +10% / -15% equates to 75 - 126 VAC respectively. For... |