QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U40551A

P7, 125 AMPS, 480V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617183
1 $1034 PCB GATE DRIVE 460V 55KW 500-023-988 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
ETX003710
1 $194 PCB, DCCT, 230V 30kW, 460V 55kW 5PCB
300-018-964
3 $562 IGBT CM200DU-24F 1200V 200A 2IN1 ROHS Q1-3
300-057-240
2 $92 FAN,MMF-12F24DS-RN8,DC24V,8.64W,0.36A B1,B2
FU-002101
1 $273 FUSE, A70QS175-4,700V, 175A F1
C--800036
4 $199 CAPACITOR ERWY401LGN302MEB5U 400V 3000uF C1-4
C--006581
3 $37 CAPACITOR DMPPTH3A335K 1kVDC 3.3uF 105C C5-7
300-016-593
1 $9 DIODE, TLRE25T(F), LED, CLEAR D3
SID000605
2 $200 DIODE MODULE DF100AA160 1600V 100A D1,D2
300-001-874
1 $54 RESISTOR 2.0OHM 60W 5.9G SMVK60W2.0OHMJ R1
300-018-682
1 $41 RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF R2
POR003014
2 $45 RELAY 25A 277V HE2AN-DC24V AHE2212 K1,K2
300-006-588
1 $493 DC REACTOR UZDC-MG 139A 0.33MH L1
THS001064
1 $14 THERMISTOR 151-203-77011 RT1
THS001036
1 $15 THERMISTOR, PMP-342-Y2, 63.26K OHM RT2
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
UCN00003-3
1 $31 RIBBON CABLE 60 PIN L=200MM WRMT41077-3  
X= No longer available

Spare Part History for:

CIMR-P7U40551A