Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Are V7 Options compatible with V1000? Can V1000 Options be used with V7? |
07/27/2007 | |
Are V74X Options compatible with V1000-4X? |
06/21/2010 | |
Are V1000 Options compatible with V1000-4X? |
06/21/2010 | |
Are the V1000 network communications full function Modbus or Yaskawa standard? |
07/27/2007 | |
Are the V1000 and V1000-4X the same physical size as the V7? |
07/27/2007 | |
Are the SMC-2000 and LEGEND-MC controllers capable of performing S-Curve profiling? |
08/03/2001 | |
Are there plans for a dedicated 600V micro-drive? |
01/03/2011 | |
Are there plans for a 600V Z1000U drive? |
01/21/2015 | |
Are there plans for 600V versions of D1000 and R1000? |
07/15/2015 | |
Are there changes to the bypass packages relative to the Z1000? |
05/13/2020 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.