Support

Frequently Asked Questions

Didn't find what you were looking for? Try
  Question Posted Date

Can the MP2300 control a servo's position with a torque mode amplifier over MechatroLink?

07/25/2005

Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master?

11/03/2017

Can the MotionWorks IEC Pro template project be used for most Compass applications?

05/21/2020

Can the LIO-01/-02/-06 for the MPiec Controller take a single-ended encoder input?

07/08/2013

Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)?

04/28/2003

Can the LEGEND amplifier accept a 5VDC input to enable the motor?

10/31/2002

Can the LCD Operator be used for programming and maintenance of the V1000-4X?

06/21/2010

Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support?

06/11/2014

Can the JP and JS commands do more than jump to a specified label?

07/13/2004

Can the J7 Drive be used with a single-phase, 100V input?

11/28/2005

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.