Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
What are the main causes of the VCF/VCN alarm? |
12/20/2014 | |
What are the functions of INIT, CNFG and SUP/MNT switches on the MPiec controllers? |
02/15/2017 | |
What are the features of a Junma servo motor? |
08/15/2011 | |
What are the encoder cable electrical specifications for greater than 20m? |
03/08/2016 | |
What are the embedded network protocols for the Z1000? |
11/29/2011 | |
What are the embedded network protocols for the R1000? |
07/15/2015 | |
What are the embedded network protocols for the D1000? |
07/15/2015 | |
What are the differences between the set-up of a GPD515/G5 and a F7 drive on DeviceNet when using CM053 or CM056 option cards? |
11/28/2005 | |
What are the differences between the A1000 600V and A1000 240/480V models? |
01/04/2011 | |
What are the differences between single-axis and multi-axis function blocks? |
09/21/2004 | |
What are the differences between MECHATROLINK-II and MECHATROLINK-III? |
11/05/2013 | |
What are the details regarding P1000 12 Pulse? |
06/29/2012 | |
What are the details regarding A1000 12 Pulse? |
05/30/2012 | |
What are the details of CoE objects 2217h and 2216h? Are these parameters used to achieve an S-curve (jerk) motion? I see the descriptions in my controller after importing the Yaskawa ESI file, but in the Yaskawa CoE user's manual, these are not described. |
02/09/2015 | |
What are the D1000 ratings? |
07/15/2015 | |
What are the concerns when operating a motor with a AC drive rated for less output voltage than the motor namplate . Example: The AC drive rating is 480 VAC and the motor is 600VAC. |
08/19/2004 | |
What are the available jumper settings for the SMC-4000? |
06/25/2013 | |
What are the available jumper settings for the SMC-3010? |
06/25/2013 | |
What are the advantages of "Serial Command Method" when using an NS600 indexer? |
02/20/2003 | |
What are the additional pigtail leads on cables SMCCBLAxx and SMCCBLBxx? |
10/20/2006 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.