Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Why does the Servopack display an AF1 alarm when main power is removed? None of the solutions in the User's manual remedy the problem. |
07/13/2004 | |
Why Does the Servo Motor Exceed Set Safe Speed Limits? |
02/21/2019 | |
Why does the controller show the “Axis count exceeded allowable limit” alarm when the configuration contains an allowed number of axes? |
02/26/2018 | |
Why does Rockwell PLC report 06#315 Invalid Segment Type error when connected to the SigmaLogic controller? |
11/20/2018 | |
Why does one or more of the analog outputs fail to output any value other than the maximum of 10 Volts? |
02/19/2018 | |
Why doesn’t the EtherCAT SERVOPACK retain Pn20E and Pn210? |
02/01/2017 | |
Why does my project that used to compile in MotionWorks IEC versions 3.3.0 and lower now show the error Object not connected or invalid connection! ? |
02/08/2018 | |
Why does my pLimit_PositioningError change from the original setting after being downloaded to the MP940? |
12/21/2001 | |
Why does my EtherCAT Master report incorrect feedback position from a Sigma-7 SERVOPACK / servomotor? |
05/03/2017 | |
Why does MotionWorks IEC seem to "hang" when opening a project or creating a new project? |
05/28/2013 | |
Why does an MP2600iec get alarm 3407 010C “10Mbps Ethernet not supported” after it is power cycled? |
03/08/2019 | |
Why does Alarm Code '3407 0204 - Unable to set configured network default gateway' appear and how can it be remedied? |
11/12/2013 | |
Why can’t I update my MP23xxiec controller to version 3 firmware? |
10/26/2015 | |
Why can Android mobile devices connect to the HV600 with a cable, but not Apple devices? |
09/03/2019 | |
Why can Android mobile devices be plugged into the GA800 and GA500 with a cable, but not Apple mobile devices? |
01/14/2019 | |
Why are the toolbar buttons in MotionWorks IEC smaller than usual? |
02/05/2019 | |
Why are the parameters on the digital operator hidden or locked on the V7 series drives? |
11/28/2005 | |
Who do I contact to obtain a return authorization number? |
04/22/2014 | |
Who do I contact regarding my CNC machine? |
04/22/2014 | |
While online with MotionWorks IEC and debugging an MPiec controller, what does the error Operand not implemented or area exceeded mean? |
03/06/2014 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.