Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? |
03/03/2015 | |
Can an MPiec Series Controller be programmed to measure the length a product passing on a conveyor? |
03/10/2014 | |
Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? |
07/13/2004 | |
Can an EtherCAT Master monitor the external encoder position of an SGD7 EtherCAT SERVOPACK with a Fully-closed Module (SGDV-OFA01A)? |
08/23/2021 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? |
01/10/2003 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? |
06/20/2013 | |
Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? |
06/12/2014 | |
Can a J7 Drove fault be indicated by a drive relay output signal? |
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? |
10/11/2004 | |
CALL SI-F/G ComCall -- Fault Code Description |
06/08/2007 | |
CALL -- Fault Code Description |
06/08/2007 | |
CAL -- Fault Code Description |
06/08/2007 | |
C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |
06/20/2013 | |
BUS -- Fault Code Description |
06/08/2007 | |
BUS -- Fault Code Description |
11/16/2009 | |
BB -- Fault Code Description |
06/08/2007 | |
bb -- Fault Code Description |
06/08/2007 | |
At what uplink speeds is the MP2600iec controller capable of communicating? |
09/22/2016 | |
A Siemens Apogee FLN option board is installed on GPD506 bypass drive so a run command can be initiated through network communications. After a safety circuit fault has been reset, the drive will not run again even though it has been commanded to. Why is this happening? |
06/12/2014 | |
Are Z1000 options compatible with HV600? Can HV600 options be used with Z1000 |
09/03/2019 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.