Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Can I use the app on a phone or tablet running iOS or Android? |
08/03/2018 | |
Can I reuse the option card that's installed on my V1000 on the GA500? Or do I need to purchase a new card? |
11/04/2019 | |
Can I program the GA500 without any type of power applied to the drive? |
09/26/2019 | |
Can I program the FP605 without any type of power applied to the drive? |
04/06/2022 | |
Can I program HV600 wirelessly via Bluetooth? |
07/20/2020 | |
Can I DIN rail mount the GA500? |
09/30/2019 | |
Can I control Start/Stop of my drive by just applying and removing input power? |
07/13/2004 | |
Can I connect my smartphone or tablet to the GA500? |
09/30/2019 | |
Can I connect my smartphone or tablet to the FP605? |
04/07/2022 | |
Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? |
01/21/2005 | |
Can cam data be imported into SigmaSelect when using Blend Mode in MotionWorks IEC Cam Editor? |
12/15/2014 | |
Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? |
01/04/2002 | |
Can a single HMI be used to communicate to multiple controllers? |
05/22/2001 | |
Can a SGD7S Analog SERVOPACK in speed control with an analog voltage reference use a sequence input to change the running Servomotor direction? |
02/15/2017 | |
Can a servomotor be energized while it is moving? |
07/31/2001 | |
Can a remote Hand/Off/Auto switch be connected to the E7B product? |
06/08/2007 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? |
03/03/2015 | |
Can an MPiec Series Controller be programmed to measure the length a product passing on a conveyor? |
03/10/2014 | |
Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? |
07/13/2004 | |
Can an EtherCAT Master monitor the external encoder position of an SGD7 EtherCAT SERVOPACK with a Fully-closed Module (SGDV-OFA01A)? |
08/23/2021 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.