Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Are the line numbers on the YTerm's programming screen the same as the controller line numbers? |
04/19/2001 | |
Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? |
10/24/2002 | |
Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking orsourcing? |
01/30/2003 | |
Are the external fans rated NEMA 4X? |
06/21/2010 | |
Are the digital outputs able to be inverted? |
06/21/2013 | |
Are the A1000 network communications full function Modbus or Yaskawa standard? |
01/04/2011 | |
Are RC5 Options compatible with R1000? Can R1000 Options be used with the RC5? |
07/15/2015 | |
Are programs created for an SMC-2000 single-axis controller (model #SMC20001) compatible with the LEGEND-MC? |
07/13/2004 | |
Are programs created for an SMC-2000-1 controller compatible with the LEGEND-MC? |
07/13/2004 | |
Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? |
07/13/2004 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? |
03/31/2022 | |
Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? |
07/13/2004 | |
Are F7 Options compatible with A1000? Can A1000 Options be used with F7? |
01/04/2011 | |
Are external heatsink mounting kits available for the FP605? |
04/06/2022 | |
Are example application programs available for the EXOR HMI when using an MP940 Machine Controller? |
02/13/2014 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? |
05/31/2012 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? |
06/29/2012 | |
Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? |
09/13/2012 | |
Are common multimeters able to measure the correct output voltage of the VFD? |
04/01/2014 | |
Are color code charts available for breakout cables used with MP2000 series I/O connectors? |
04/01/2009 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.