Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
CPF02 -- Fault Code Description |
06/08/2007 | |
CPF02 -- Fault Code Description |
11/16/2009 | |
CPF01 -- Fault Code Description |
11/16/2009 | |
CPF01 -- Fault Code Description |
06/08/2007 | |
CF -- Fault Code Description |
06/08/2007 | |
Can you use gateway mode with a mix of GA800 and GA500 drives? |
09/30/2019 | |
Can you use gateway mode with a mix of GA800, FP605, and GA500 drives? |
04/07/2022 | |
Can you explain the Hand/Auto Mode selection on the Z1000 series? |
06/21/2013 | |
Can you change units from mm/sec to in/sec in Compass? |
05/21/2020 | |
Can we replace simple servo applications using existing PM servo motors? |
01/04/2011 | |
Can we implement laser parameters in Compass? |
05/19/2020 | |
Can we draw part viewing with Compass? |
05/21/2020 | |
Can V1000-4X Options be used with V74X? |
06/21/2010 | |
Can the value of an internal parameter be used in an expression? |
03/22/2001 | |
Can the V7 provide an analog output signal programmed for motor output current? |
06/20/2013 | |
Can the V1000 be applied to HVAC applications? |
07/27/2007 | |
Can the standard GA800 LCD keypad be used on the GA500? |
09/30/2019 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |
07/13/2004 | |
Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? |
10/12/2001 | |
Can the Sigma SD run a legacy Yaskawa spindle motor? |
02/21/2018 | |
Can the Sigma II SGDH Servopack provide analog monitors on the 1CN connector like the Sigma I SGDB Servopack? |
07/13/2004 | |
Can the Sigma II absolute encoder data be preserved when the encoder cable is removed? |
02/11/2005 | |
Can the SGDH encoder output be used when an NS card is attached? |
09/21/2004 | |
Can the SGDG be configured to run with motors equipped with absolute encoders? |
09/05/2001 | |
Can the SD run another manufacturer’s spindle motor? |
02/21/2018 | |
Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? |
07/13/2004 | |
Can the PID in the V7 Drive be used for positioning? |
10/09/2014 | |
Can the operator on the V7 Drive be removed and remotely mounted? |
10/27/2005 | |
Can the NS600 be tested using serial commands sent from a PC? |
03/26/2014 | |
Can the MP920 change the parameters in an SGDH amplifier? |
08/19/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.