Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Can the MP2300 control a servo's position with a torque mode amplifier over MechatroLink? |
07/25/2005 | |
Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master? |
11/03/2017 | |
Can the MotionWorks IEC Pro template project be used for most Compass applications? |
05/21/2020 | |
Can the LIO-01/-02/-06 for the MPiec Controller take a single-ended encoder input? |
07/08/2013 | |
Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |
04/28/2003 | |
Can the LEGEND amplifier accept a 5VDC input to enable the motor? |
10/31/2002 | |
Can the LCD Operator be used for programming and maintenance of the V1000-4X? |
06/21/2010 | |
Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? |
06/11/2014 | |
Can the JP and JS commands do more than jump to a specified label? |
07/13/2004 | |
Can the J7 Drive be used with a single-phase, 100V input? |
11/28/2005 | |
Can the GPD 515/G5 do closed loop speed control? |
07/13/2004 | |
Can the GPD 506/P5 be programmed in other languages? |
10/11/2004 | |
Can the GA500’s standard keypad be remote mounted? |
09/30/2019 | |
Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. |
10/26/2005 | |
Can the EtherCAT module report a modulo value? |
06/11/2018 | |
Can the E7 keypad display cooling fan operating hours? (for maintenance purposes) |
06/08/2007 | |
Can the DriveWizard .PARMS files be viewed without running the DriveWizard program? |
09/13/2012 | |
Can the default forward direction of the linear motor be changed? |
12/22/2011 | |
Can the decimal or binary value of multiple inputs be read and compared? |
07/13/2004 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? |
03/02/2015 | |
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? |
01/30/2020 | |
Can the brake coil of a brake-motor be put directly across the motor winding when the motor is run by a VFD? |
10/27/2005 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? |
01/03/2011 | |
Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? |
07/13/2004 | |
Can subroutines be called from "L" or "H" drawings? |
03/05/2002 | |
Can SigmaWin+ be used to find the EtherCAT firmware version of an SGD7 EtherCAT SERVOPACK? |
11/10/2017 | |
Can SigmaSize be used to select motors for rotary tables or other applications with loads which don't rotate about the center of the motor shaft? |
09/21/2004 | |
Can PLCs and controllers from different manufacturers communicate to the same HMI unit? |
05/04/2001 | |
Can output current be monitored via Analog Output? |
06/20/2013 | |
Can option F (input fusing) be ordered with circuit breaker options E, C, or M on FP605 Configured packages? |
02/17/2023 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.