Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Is there a function to track your Compass program and your IEC program versions for future support? |
05/21/2020 | |
Is there a firmware release history for LEGEND-MC? |
06/27/2013 | |
Is there a firmware history for the SMC2000 product? |
06/27/2013 | |
Is there a driver available to communicate between an Exor HMI and a Yaskawa Sigma ServoPack? |
07/13/2004 | |
Is there a detailed procedure on how to read/write parameters from/to fieldbus NS-300/500 modules? |
06/25/2013 | |
Is there a detailed description of the behavior of the IEC functions when EN / ENO are used? |
10/09/2015 | |
Is there a demo program available for the SMC-4000 Demo Hardware Unit? |
02/18/2009 | |
Is there a cross reference for Omron/Yaskawa servos? |
06/15/2010 | |
Is there a compiled list of Sigma II alarms? |
07/13/2004 | |
Is there a communication driver available for the SMC controllers? |
06/25/2013 | |
Is the P1000 the same physical size as P7? |
06/29/2012 | |
Is the MP-940 capable of operating Yaskawa linear motors? |
01/14/2005 | |
Is the J1000 the same physical size as J7? |
08/01/2008 | |
Is the J1000 dual rated? |
08/01/2008 | |
Is the GA500 conformal coated? |
09/30/2019 | |
Is the design life of the V1000 is twice that of the V7 |
07/27/2007 | |
Is the design life of the J1000 twice that of the J7? |
08/01/2008 | |
Is the C-phase marker pulse visible though EtherCAT on the SGDV EtherCAT amplifier? |
01/03/2020 | |
Is the Copy function available with the standard LED keypad on the V1000 and V1000-4X drives? |
06/21/2010 | |
Is the Copy function available with the standard LED keypad on the J1000 Drive? |
08/01/2008 | |
Is the A1000 the same physical size as F7? |
01/04/2011 | |
Is the A1000 dual rated? |
01/04/2011 | |
Is Sigma Trac II a drop-in replacement for SGT Sigma Trac? |
08/23/2019 | |
Is PID available on the J7 Drive? |
10/27/2005 | |
Is MotionWorks MPE720 ver 5.13 compatible with Microsoft XP SP2? |
07/25/2013 | |
Is it possible to wire an HMI to Multiple NS600 Indexer modules? |
11/20/2001 | |
Is it possible to verify if an axis is present on the system via the MotionWorks IEC application program? |
10/15/2010 | |
Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? |
03/18/2013 | |
Is it possible to use the Legend amplifiers with an SVA module, and if so, with what control method? |
07/25/2005 | |
Is it possible to use auto-tuning without rotating the motor? |
07/13/2004 | |
Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands? |
09/21/2004 | |
Is it possible to transfer more than the 256 byte maximum Ethernet/IP adaptor assembly instance between an MP2000iec controller and an AB PLC without resorting to multi-plexing data within a single instance? |
03/18/2013 | |
Is it possible to transfer cam data from Mircosoft Excel to an MP controller? |
10/26/2005 | |
Is it possible to simply control speed in a Sigma II amplifier without a controller? |
10/24/2002 | |
Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller? |
11/08/2001 | |
Is it possible to save MW+ scope data for review and distribution? |
03/13/2002 | |
Is it possible to run MotionWorks IEC via Remote Desktop? |
04/05/2012 | |
Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? |
09/05/2001 | |
Is it possible to reset all Sigma II parameters to factory default? |
07/13/2004 | |
Is it possible to replace an I/O device with another, but still maintain original variables? |
02/06/2009 | |
Is it possible to register and use MotionWorks IEC through a remote desktop? |
04/05/2012 | |
Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? |
05/01/2002 | |
Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? |
05/21/2001 | |
Is it possible to pause motion once started and resume to the same target later? |
07/13/2004 | |
Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? |
07/13/2004 | |
Is it possible to launch and run SigmaWin+ from MotionWorks v6? |
05/28/2013 | |
Is it possible to isolate or split the encoder output signal from an SGDH PG output? |
07/13/2004 | |
Is it possible to import a register tag list into an EXOR HMI product? |
10/22/2019 | |
Is it possible to export Modbus tag variables from MotionWorks IEC and import them into Red Lion's Crimson software? |
10/22/2019 | |
Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? |
04/30/2003 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.