Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
EF2 -- Fault Code Description |
06/08/2007 | |
E-15 -- Fault Code Description |
06/08/2007 | |
E-10 -- Fault Code Description |
06/08/2007 | |
During a generator to line transfer, the drive attempts to catch an already moving motor and faults with OL or OV. What steps can we take to prevent these alarms from occuring? |
09/16/2013 | |
During a generator to line power switchover, Uv1 results. Restart is not attempted. A manual reset is required for drives running motors. The transfer takes less than a second. Is there any fix for this issue? |
09/16/2013 | |
Do you need to have the Control Power on in order to use the Dynamic Braking features of the Sigma-5 Servopack? |
03/06/2014 | |
Do you have to pay for Compass front end if only the M/G code interpreter is required? Are there DLLS? |
02/09/2021 | |
Do Yaskawa SGDH amplifiers work with Exlar linear actuators? |
09/21/2004 | |
Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? |
06/08/2007 | |
Do Yaskawa's MPiec Series Controllers have a real-time clock? |
03/12/2014 | |
Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |
08/01/2008 | |
Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizard Plus? |
07/27/2007 | |
Do the remaining models fit in the same physical space as the discontinued models? |
04/21/2014 | |
Do the factory-provided grommets meet the UL Type 4X specification? |
06/21/2010 | |
Do Sigma II motors comply with standard NEMA flanges for mounting? |
07/25/2005 | |
Do I need to register for Yaskawa Drive Cloud account and if yes, how do I register? |
08/03/2018 | |
Do I need to cycle power when changing communication parameters? |
09/30/2019 | |
Do I need to cycle power when changing communication parameters? |
04/07/2022 | |
Do I need a running MP3300iec controller to debug the Compass screens or is software simulation available? |
05/21/2020 | |
Do I need an adapter plate when replacing a V1000 with a GA500? |
09/27/2019 | |
Do I need a license to run Compass? |
04/28/2020 | |
Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? |
07/13/2004 | |
Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? |
07/13/2004 | |
Does Yaskawa sell the SGDM Sigma II amplifier in North America? |
07/13/2004 | |
Does Yaskawa offer USB drivers for communicating to the MP2200 CPU-02 from a PC ? |
08/13/2013 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? |
04/15/2015 | |
Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex? |
06/24/2013 | |
Does Yaskawa offer a template program for the MP940 when using MotionWorks+? |
06/24/2013 | |
Does Yaskawa manufacture 115VAC single-phase drives for 3 phase motor operation? |
06/20/2013 | |
Does Yaskawa have CAD dwgs. available for their servo system cables? |
07/13/2004 | |
Does Yaskawa have an example of a successful implementation of Yaskawa Product on a Shrink-Sleeve Labeling machine? |
06/15/2010 | |
Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
09/13/2012 | |
Does the V1000-4X meet UL? |
06/21/2010 | |
Does the V1000-4X meet NSF? |
06/21/2010 | |
Does the V1000-4x meet NEMA 4X? |
06/21/2010 | |
Does the V1000-4X meet IP66? |
06/21/2010 | |
Does the V1000-4X meet BISSC? |
06/21/2010 | |
Does the torque limit (sLimit_Torque) need to be set on the MP940? |
05/02/2001 | |
Does the sofware limit objects 607D:01h and 607D:02h include the home offset object 607Ch? |
03/06/2014 | |
Does the Sigma-5 have a function to reduce position dither when holding position? |
07/01/2009 | |
Does the R1000 need to be purchased as a kit similar to the RC5? |
07/15/2015 | |
Does the R1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
07/15/2015 | |
Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
06/29/2012 | |
Does the P1000 have a functional safety (safe torque off) input? |
06/29/2012 | |
Does the Modbus port on the V7 Drive need a termination resistor? |
10/27/2005 | |
Does the LEGEND amplifier have a circuit for a brake? |
10/20/2006 | |
Does the JUSP-NS500 Profibus Network Indexing module have a GSD file? |
06/24/2013 | |
Does the GA500 have DC input voltage capability? |
09/30/2019 | |
Does the GA500 have a copy keypad feature? |
09/30/2019 | |
Does the GA500 automatically back up my parameters? |
09/27/2019 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.