Support
Frequently Asked Questions
Question | Posted Date | |
---|---|---|
Does the FP605 have UL Type 1 end cap kits available? |
04/06/2022 | |
Does the FP605 have DC input voltage capability? |
03/31/2022 | |
Does the FP605 have a landing page? |
03/29/2022 | |
Does the FP605 have a copy keypad feature? |
04/07/2022 | |
Does the FP605 automatically back up my parameters? |
04/07/2022 | |
Does the D1000 need to be purchased as a kit? |
07/15/2015 | |
Does the D1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
07/15/2015 | |
Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
02/29/2012 | |
Does J1000 have UL Listing for single phase? |
08/01/2008 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |
10/27/2005 | |
Does GA500 offer an integrated EMC filter option? |
09/30/2019 | |
Does each FP605 have a build-in reactor? |
03/30/2022 | |
Does Compass require MotionWorks IEC Pro or Express? |
05/21/2020 | |
Does BACnet support more than 128 addresses? |
05/23/2013 | |
Does a Sigma-7Siec write a home offset to Flash even if it is configured to use an absolute encoder motor as incremental? |
02/11/2020 | |
DEV -- Fault Code Description |
06/08/2007 | |
CPF23 -- Fault Code Description |
06/08/2007 | |
CPF23 -- Fault Code Description |
11/16/2009 | |
CPF22 -- Fault Code Description |
11/16/2009 | |
CPF22 -- Fault Code Description |
06/08/2007 | |
CPF10 -- Fault Code Description |
11/16/2009 | |
CPF09 -- Fault Code Description |
11/16/2009 | |
CPF08 -- Fault Code Description |
11/16/2009 | |
CPF07 -- Fault Code Description |
11/16/2009 | |
CPF06 with Replacement Control Board |
08/28/2012 | |
CPF06 -- Fault Code Description |
06/08/2007 | |
CPF05 -- Fault Code Description |
11/16/2009 | |
CPF05 -- Fault Code Description |
06/08/2007 | |
CPF04 -- Fault Code Description |
11/16/2009 | |
CPF04 -- Fault Code Desciption |
06/08/2007 | |
CPF02 -- Fault Code Description |
11/16/2009 | |
CPF02 -- Fault Code Description |
06/08/2007 | |
CPF01 -- Fault Code Description |
11/16/2009 | |
CPF01 -- Fault Code Description |
06/08/2007 | |
CF -- Fault Code Description |
06/08/2007 | |
Can you use gateway mode with a mix of GA800 and GA500 drives? |
09/30/2019 | |
Can you use gateway mode with a mix of GA800, FP605, and GA500 drives? |
04/07/2022 | |
Can you explain the Hand/Auto Mode selection on the Z1000 series? |
06/21/2013 | |
Can you do a 5 Axis head with Yaskawa Compass? |
05/21/2020 | |
Can you change units from mm/sec to in/sec in Compass? |
05/21/2020 | |
Can we replace simple servo applications using existing PM servo motors? |
01/04/2011 | |
Can we implement laser parameters in Compass? |
05/19/2020 | |
Can we draw part viewing with Compass? |
05/21/2020 | |
Can V1000-4X Options be used with V74X? |
06/21/2010 | |
Can the value of an internal parameter be used in an expression? |
03/22/2001 | |
Can the V7 provide an analog output signal programmed for motor output current? |
06/20/2013 | |
Can the V1000 be applied to HVAC applications? |
07/27/2007 | |
Can the standard GA800 LCD keypad be used on the GA500? |
09/30/2019 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |
07/13/2004 | |
Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? |
10/12/2001 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.