Support

Frequently Asked Questions

Didn't find what you were looking for? Try
  Question Posted Date

Is the A1000 the same physical size as F7?

01/04/2011

Is the A1000 dual rated?

01/04/2011

Is Sigma Trac II a drop-in replacement for SGT Sigma Trac?

08/23/2019

Is PID available on the J7 Drive?

10/27/2005

Is MotionWorks MPE720 ver 5.13 compatible with Microsoft XP SP2?

07/25/2013

Is it possible to wire an HMI to Multiple NS600 Indexer modules?

11/20/2001

Is it possible to verify if an axis is present on the system via the MotionWorks IEC application program?

10/15/2010

Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection?

03/18/2013

Is it possible to use the Legend amplifiers with an SVA module, and if so, with what control method?

07/25/2005

Is it possible to use auto-tuning without rotating the motor?

07/13/2004

Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands?

09/21/2004

Is it possible to transfer more than the 256 byte maximum Ethernet/IP adaptor assembly instance between an MP2000iec controller and an AB PLC without resorting to multi-plexing data within a single instance?

03/18/2013

Is it possible to transfer cam data from Mircosoft Excel to an MP controller?

10/26/2005

Is it possible to simply control speed in a Sigma II amplifier without a controller?

10/24/2002

Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller?

11/08/2001

Is it possible to save MW+ scope data for review and distribution?

03/13/2002

Is it possible to run MotionWorks IEC via Remote Desktop?

04/05/2012

Is it possible to route the POT and NOT signals through DeviceNet on an MP940D?

09/05/2001

Is it possible to reset all Sigma II parameters to factory default?

07/13/2004

Is it possible to replace an I/O device with another, but still maintain original variables?

02/06/2009

Is it possible to register and use MotionWorks IEC through a remote desktop?

04/05/2012

Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI?

05/01/2002

Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch?

05/21/2001

Is it possible to pause motion once started and resume to the same target later?

07/13/2004

Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location?

07/13/2004

Is it possible to launch and run SigmaWin+ from MotionWorks v6?

05/28/2013

Is it possible to isolate or split the encoder output signal from an SGDH PG output?

07/13/2004

Is it possible to import a register tag list into an EXOR HMI product?

10/22/2019

Is it possible to export Modbus tag variables from MotionWorks IEC and import them into Red Lion's Crimson software?

10/22/2019

Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format?

04/30/2003

Is it possible to cover the blank slots in the MP920 Controller Rack?

07/13/2004

Is it possible to connect Wonderware to a Yaskawa MP920 Machine Controller?

06/19/2013

Is it possible to connect multiple MP940s to one EXOR HMI?

12/21/2011

Is it possible to connect a TCP HMI to Yaskawa MP Products?

07/13/2004

Is it possible to connect a Red Lion HMI to Yaskawa MP Products?

07/13/2004

Is it possible to connect an SGDH amplifier with Galil's DMC-2000 controller ?

08/21/2001

Is it possible to connect an EXOR HMI to Yaskawa SMC Products?

06/24/2013

Is it possible to connect an EXOR HMI to Yaskawa MP Products?

06/26/2013

Is it possible to connect an EASON HMI to Yaskawa MP Products?

07/13/2004

Is it possible to connect a Maple Systems HMI to Yaskawa MP Products?

07/13/2004

Is it possible to connect a Cimrex HMI to Yaskawa MP Products?

07/13/2004

Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product?

09/08/2005

Is it possible to configure a PC to communicate with an MP920 controller via the 218IF Ethernet module?

08/19/2004

Is it possible to configure an MPiec Series Controller as a Modbus/TCP slave or Ethernet/IP adapter?

12/05/2008

Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet?

08/02/2001

Is it possible to configure a LEGEND-MC to communicate with a 3rd party PLC over Ethernet TCP/IP with Modbus protocol?

10/26/2005

Is it possible to communicate to an MP920 218IF Ethernet Module from a PC using an OPC Server?

06/24/2013

Is it possible to change the order of user libraries in a MotionWorks IEC project?

03/07/2014

Is it possible to calculate the scan time of the program running in the SMC?

06/25/2013

Is it possible to automatically start an HMI recipe download from an SMC-3010 controller?

06/26/2013

Is it possible to adjust the brightness for the operator display?

07/13/2004

Is it possible to add external regen resistors to the SGDG LEGEND amplifiers?

08/13/2002

Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products?

11/30/2010

Is it possible to access the Sigma-5 servo amplifier's I/O from an MPiec Series Controller?

12/05/2008

Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit?

10/17/2002

Is it possible for an SMC controller to do a PLS function?

07/13/2004

Is it possible for an MP controller to ID the motor and amplifier connected via an SVB module?

08/19/2004

Is it possible for an MP920 CPU to communicate serially to several V7 inverters?

08/19/2004

Is it possible for an AC induction motor, driven by a Yaskawa V7 inverter to "follow" a Yaskawa Sigma II servo system using the Servopack's (SGDH) encoder output and the Inverter's "reference pulse" (RP) input?

04/11/2006

Is it possible create, import, and use a recipe table in an MP940 running MotionWorks+?

02/14/2006

Is it necessary to use the built-in web server with SigmaLogic?

10/29/2014

Is heat sink (thermal paste/grease) compound required for SERVOPACK installation?

06/04/2019

Is EtherCat available for Yaskawa Drives?

10/30/2012

Is a serial converter required with Sigma Trac II?

08/23/2019

Is a serial converter required when using a Renishaw RESOLUTE encoder?

05/02/2017

Is a remote keypad an option?

07/27/2007

Is Apogee/Metasys available for the Z1000 & Z1000 Bypass

09/12/2012

Is any 3rd party programming software needed for SigmaLogic?

09/15/2014

Is an Allen Bradley PLC required for SigmaLogic?

03/02/2015

Is an AC input reactor needed with the Single Phase Converter?

09/12/2017

Is a driver available for the Exor HMI to talk to the JUSP-NS600 Sigma II Indexer application module?

02/22/2005

Is a drawing of part number JUSP-TA50PG-E available?

01/05/2016

Is a drawing and pin-out of part number JUSP-TA50P available?

07/13/2004

Is a drawing and pin-out of part number JUSP-TA36P available?

07/13/2004

Is a braking resistor internally installed?

06/20/2013

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.