iQpump Application Programming - Live Online

Back
Class Name/Number: iQpump Application Programming - Live Online / TRM010-IQPUMP1000WEB
View Related Curriculum
Class Location: Live Online
Class Cost: $460
Start Date/Time: 12/07/2021 - 12/09/2021
9am - 4pm CST
View Related Dates

Overview:

Watch Video

Duration: 3 Days

Class Topics:

The iQpump Application Programming class is designed for technicians and engineers that need to know how to integrate the iQpump1000 and iQpump Micro drives into their application. Most but not all of the iQpump specific parameters are covered as well as the applicable SCADA software. All topics and function discussions include hands-on exercises.

Class topics include but are not limited to:

  • Simple start-up of iQpump1000 for constant pressure applications
  • New pump application macros
  • Constant Pressure
  • Pump Down Control
  • Geothermal
  • Vertical Turbine Control (VTC)
  • Special pump specific functionality like:
    • Pre-charging system
    • Sleep boost
    • Two pump alternation
    • Preset timed runs
    • Lube pump start control
  • Improved integration of flow sensor along with pressure transducer for advanced applications like volume accumulation and well draw down control
  • New Auto-Restarting after pump faults setup
  • Integration of the Real Time Clock to iQpump1000 operation
  • Pump specific protective features like:
    • Improved No-flow detection and reaction
    • Low and high feedback alarms, faults, and digital outputs
    • Output current limit
    • Loss of prime function customized to operation mode (auto, hand, precharge)
    • Anti-jam function and de-scaling operation
    • Monitoring suction pressure
  • Phase conversion application (using the Drive on single phase power)
  • Multiplex operation of multiple Drives/pumps via Modbus (without external equipment)
  • Demonstration of the SCADA software
  • Includes coverage of the iQpump Micro drive
  • Key benefits and differences between iQpump1000 and iQpump Micro
  • iQpump Micro keypad navigation tips
  • Final test yourself exercises

Class Materials:

Students will receive a copy of the class training manual, as well as selected product user and instruction materials in paper and/or electronic format.

You'll need to install a copy of iQpump on your laptop before the class begins.

DriveWizard iQpump Download

Connecting to the Training Class:
Each student will need a laptop with a camera and microphone, an internet connection, 120v for the product demo and a quiet place to learn. Each morning you'll be connecting into our go-to-webinar system to see the class presentation and to be able to communicate with the instructor. We'll contact you before the class with easy to follow, step-by-step instructions on how to connect to the go-to-webinar system.

Demo Units:
We will ship a product demo and all of the class materials directly to each student before the class begins. We will also arrange for a demo pick-up after the class ends.

Prerequisites:

At least some prior experience programming any of Yaskawa’s Drives.You should also possess a basic knowledge of motors and inverters.

It is highly recommended that you review the VFD Basics eLearning Module (eLM.VFDB.01) and the Motor Basics eLearning Module (eLM.MTR.02.MotorBasics) before attending this class.

If you're not sure if this class is right for you, call and speak with one of Yaskawa's Product Training Engineers at 1-800-YASKAWA (927-5292) dial 4.

Class Format:

This class runs for three days, from 9:00 to 4:00 pm each day, with a one-hour lunch and four 10-minute breaks. The class consists of approximately 60% lecture and 40% programming exercises.

Continuing Education Units:

Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 85% or better. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Accredited Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is accredited by IACET to offer 1.4 CEUs for this program.

Class Cost:

Contact Yaskawa for pricing at 1-800-YASKAWA (927-5292) dial 4. The fee that you will be charged includes all training documents, a light snack each morning, and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.

To Enroll:

To enroll in any class, call Technical Training Services at 1-800-YASKAWA (927-5292) dial 4 or email training@yaskawa.com. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat. PO must be net 30 days.

Cancellation/Refund Policy:

Yaskawa reserves the right to cancel a scheduled class at anytime due to low student enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.; airline, hotel, and rental car) due to cancellation.

A student may cancel their enrollment more than one week before the start of the class with no penalty. A student wishing to cancel their enrollment within one week of the class start date will be subject to these charges:

  • The cancellation fee for end users, if canceling within one week for a scheduled factory class is 50% of the total class tuition fee.
  • The cancellation fee for Drives and Motion Distributors, if canceling within one week of a scheduled factory training class is 100% of the total tuition fee.
  • The cancellation fee for end users and distributors, if canceling an on-site class within three weeks of a scheduled class date is 100% of the class tuition and logistical fees.

Schedule:

View the training schedule to find all dates and times when this class is being offered.