Yaskawa GA500 and GA501 microdrives side by side

Proven AC Microdrives for
Every Industrial Application

From standalone machines to fully connected production lines, Yaskawa microdrives, compact variable frequency drives (VFDs), help reduce installation time, simplify PLC integration, and deliver the reliable motor control that engineers trust across a wide range of industrial applications.

Industrial AC Microdrives
One Drive Family. Proven Performance.

Reliable Motor Control with Modern Connectivity

Yaskawa microdives combine precise motor control, installer-friendly hardware, and smarter connectivity to simplify machine design, accelerate commissioning, and deliver reliable operation for years to come.

Connect Faster. Configure Easier.

The GA501 simplifies industrial networking with embedded dual-port Ethernet supporting six major industrial protocols. Select your protocol using the built-in DIP switch, eliminate communication option cards, and connect using linear, star, or Device Level Ring topologies.

GA501 embedded dual-port Ethernet connectivity with DIP switch protocol selection

One Drive for Every Motor Type

Run induction, permanent magnet, and synchronous reluctance motors with a single drive platform. Advanced motor control delivers precise speed and torque performance across a wide range of industrial applications

Yaskawa microdrive controlling induction, permanent magnet, and synchronous reluctance motors

Designed for Faster Installation

Compact dimensions, DIN rail mounting, side-by-side installation, and finger-safe terminals help reduce panel build time and simplify installation.

Whether you're designing a compact control panel or upgrading existing equipment, flexible mounting options maximize cabinet space without sacrificing performance.

Yaskawa microdrives DIN rail mounted side by side in a control panel

Powerful Software. Faster Commissioning.

Program drives before they're even wired using the DriveWizard® Mobile app over USB—no main power required. From initial setup through long-term maintenance, DriveWizard® Industrial simplifies parameter management online or offline.

Need custom application logic? DriveWorksEZ® lets you build custom control functions with a drag-and-drop interface, reducing or even eliminating the need for an external controller.

DriveWizard Mobile and DriveWizard Industrial software for commissioning Yaskawa microdrives

Explore the hardware

GA500 and GA501 VFDs: Two Drives, One Family

Hover or tap the markers to explore each feature.

GA500

Proven Performance

GA500 compact AC microdrive

GA501

Modern Connectivity

GA501 three-phase drive
The Yaskawa Advantage

Why Industry Trusts Yaskawa

More than a drive manufacturer, Yaskawa is a long-term automation partner. From engineering and technical support to training, U.S. manufacturing, and inventory, we help customers reduce risk, accelerate projects, and keep operations running.

Technical Support

Free, award-winning technical support is available 24/7/365 from our U.S.-based team in Waukegan, Illinois, with 89% of customer issues resolved on the first call.

24/7 SupportSpeak Live with EngineersAward Winning Customer Experience

Training

Build the skills to confidently apply, commission, and troubleshoot Yaskawa drives through classroom training at Yaskawa, live online instruction, self-paced eLearning, or our customizable Roadshow at your facility.

Online Training LibraryLive Training ClassesProfessional Certifications

U.S. Manufacturing

Designed, built, and tested in the U.S., every Yaskawa drive is manufactured by Yaskawa, motor-tested before shipment, and never private labeled.

Local Inventory

Extensive local inventory helps minimize lead times and keep projects on schedule when every day counts.

Quality Culture

A century-long culture of quality shapes every product, process, and customer experience, making Yaskawa the partner you'll want to work with for years to come.

Built for the Plant Floor

Engineered for Industrial Performance

From safety and rugged construction to high-speed processing, flexible networking, and low lifetime ownership costs, every GA Series microdrive is designed to deliver dependable performance in demanding industrial applications.

Safety First

Embedded TÜV-certified Safe Torque Off (SIL3/PLe) simplifies machine safety by eliminating additional hardware while supporting demanding safety requirements.

Built to Scale

From 1/6 HP to 40 HP, one platform spans 240 and 480 VAC classes with Normal and Heavy Duty ratings, helping standardize machine designs, speed commissioning, and simplify operations.

Connect Anywhere

Embedded Ethernet on the GA501 and a full catalog of communication option cards for the GA500 provide connectivity for virtually every major industrial network.

Rugged by Design

Industrial-grade construction, coated PCBs, and a wide operating temperature range help maximize uptime in demanding environments.

Low Lifetime Cost

Simplified installation, reduced maintenance, and intelligent diagnostics help lower installation costs, minimize downtime, and reduce total cost of ownership.

Interactive facility map

One drive platform for every system in your facility

Explore how Yaskawa GA Series microdrives power conveyors, pumps, fans, packaging equipment, production machinery, and more throughout a modern manufacturing facility.

Select a system to explore the application.

Industrial facility floor with conveyor, material handling, and packaging systems
Get in Touch

Talk to a Yaskawa Sales Representative

Let's discuss your application and find the best solution.

* Required fields