Phoenix Mechatrolink-II Remote I/O Configurator

for Yaskawa MPiec Controllers

This utility maps IEC Motion addresses to MIIBK frame data for a given Inline configuration.

Simply click an index below in YELLOW to add it to the configuration, or in the Inline Configuration field, enter a comma-separated list of index numbers taken from the Inline Modules table below (example: "36, 40, 65, 72, 18, 24"). In the IEC Address fields enter the IEC Decimal addresses you have assigned to the MIIBK (example: "1000" and "2000"). The "%IB and %QB" prefixes for address numbers are not required.

Inline Configuration:

IEC Input Address:

IEC Output Address:

   

Address Maps

In the following maps the number in parentheses is the module's index in the Inline Modules table below. Since bit data is bit-packed, bit modules may span bytes and words. The module's name is listed in all bytes where its bits occur.

The following configuration has been mapped:

Input Map

Output Map

Inline Modules

Click an index below in YELLOW to add it to the configuration.

Phoenix Mechatrolink-II Remote I/O Configurator for Yaskawa MPiec Controllers, version 1.3, 07 Oct 11

Mike Foster - Phoenix Contact
Eric Rains - Yaskawa America, Inc.
Copyright © 2006 - 2011 Phoenix Contact      Copyright © 2011 Yaskawa America, Inc.