Reliable Motor Control with Modern Connectivity
Yaskawa microdives combine precise motor control, installer-friendly hardware, and smarter connectivity to simplify machine design, accelerate commissioning, and deliver reliable operation for years to come.
Connect Faster. Configure Easier.
The GA501 simplifies industrial networking with embedded dual-port Ethernet supporting six major industrial protocols. Select your protocol using the built-in DIP switch, eliminate communication option cards, and connect using linear, star, or Device Level Ring topologies.
One Drive for Every Motor Type
Run induction, permanent magnet, and synchronous reluctance motors with a single drive platform. Advanced motor control delivers precise speed and torque performance across a wide range of industrial applications
Designed for Faster Installation
Compact dimensions, DIN rail mounting, side-by-side installation, and finger-safe terminals help reduce panel build time and simplify installation.
Whether you're designing a compact control panel or upgrading existing equipment, flexible mounting options maximize cabinet space without sacrificing performance.
Powerful Software. Faster Commissioning.
Program drives before they're even wired using the DriveWizard® Mobile app over USB—no main power required. From initial setup through long-term maintenance, DriveWizard® Industrial simplifies parameter management online or offline.
Need custom application logic? DriveWorksEZ® lets you build custom control functions with a drag-and-drop interface, reducing or even eliminating the need for an external controller.
Explore the hardware
GA500 and GA501 VFDs: Two Drives, One Family
Hover or tap the markers to explore each feature.GA500
Proven Performance
Display
Easy-to-read 5-digit LED display for fast status checks.
Parameter Backup / Copy
Removable keypad allows you to backup and copy parameters to other drives.
LED Status Ring
Know the drive is ready and operating at a single glance.
24 VDC Power Input for Controller
Simplify your wiring and keep your control system operating even during standby or power outage.
Power Range
- 240 VAC, Single-Phase: 1/6 - 5 HP
- 240 VAC, Three-Phase: 1/6 - 30 HP
- 480 VAC, Three-Phase: 1/2 - 40 HP
GA501
Modern Connectivity
Power Range
- 240 VAC, Single-Phase 1/6 - 5 HP
- 240 VAC, Three-Phase 1/6 - 30 HP
- 480 VAC, Three-Phase 1/2 - 40 HP
Embedded Dual-Port Ethernet
Ready for linear and Device Level Ring (DLR) topologies to reduce wiring.
Why Industry Trusts Yaskawa
More than a drive manufacturer, Yaskawa is a long-term automation partner. From engineering and technical support to training, U.S. manufacturing, and inventory, we help customers reduce risk, accelerate projects, and keep operations running.
Technical Support
Free, award-winning technical support is available 24/7/365 from our U.S.-based team in Waukegan, Illinois, with 89% of customer issues resolved on the first call.
Training
Build the skills to confidently apply, commission, and troubleshoot Yaskawa drives through classroom training at Yaskawa, live online instruction, self-paced eLearning, or our customizable Roadshow at your facility.
U.S. Manufacturing
Designed, built, and tested in the U.S., every Yaskawa drive is manufactured by Yaskawa, motor-tested before shipment, and never private labeled.
Local Inventory
Extensive local inventory helps minimize lead times and keep projects on schedule when every day counts.
Quality Culture
A century-long culture of quality shapes every product, process, and customer experience, making Yaskawa the partner you'll want to work with for years to come.
Safety First
Embedded TÜV-certified Safe Torque Off (SIL3/PLe) simplifies machine safety by eliminating additional hardware while supporting demanding safety requirements.
Built to Scale
From 1/6 HP to 40 HP, one platform spans 240 and 480 VAC classes with Normal and Heavy Duty ratings, helping standardize machine designs, speed commissioning, and simplify operations.
Connect Anywhere
Embedded Ethernet on the GA501 and a full catalog of communication option cards for the GA500 provide connectivity for virtually every major industrial network.
Rugged by Design
Industrial-grade construction, coated PCBs, and a wide operating temperature range help maximize uptime in demanding environments.
Low Lifetime Cost
Simplified installation, reduced maintenance, and intelligent diagnostics help lower installation costs, minimize downtime, and reduce total cost of ownership.
One drive platform for every system in your facility
Explore how Yaskawa GA Series microdrives power conveyors, pumps, fans, packaging equipment, production machinery, and more throughout a modern manufacturing facility.
Select a system to explore the application.
Talk to a Yaskawa Sales Representative
Let's discuss your application and find the best solution.