Route. Mill. Grind. Cut. Turn. Print. Bend.

Machine tool manufacturers are challenged to adopt and innovate new technologies in competitive markets while maintaining core competencies and cost effectiveness.

Yaskawa delivers Factory Convergence and Total Control through a single integrated platform featuring Safety, Security, and Scalability.

iC9200 EtherCAT Machine Controller

Presenting Yaskawabs iC9200 EtherCat Machine controller with EtherCat Safety Master built-in for motion, kinematics, logic, and security.

Engineered for Digital Transformation

Integration of Motion and Robotics, Safety over EtherCat, Control System Security, Secure Web-Based Management, and Multi-Network Interoperability.

iCube Engineer

Yaskawabs dedication to open standards allows machine developers to be versatile in program structures, graphical 61131-3, and other high-level languages such as C#, C++, and Python.

iC9200

iCUBE CONTROL

  • Yaskawa Triton Processor - 3 core ARM Cortex-A17 1.28GHz processor, High-Speed DDR4 Memory and eMMC flash, and Integrated real-time Ethernet network support
  • Safety Over EtherCAT - Integrated EtherCAT Machine Controller and EtherCAT Safety Master and FSoE network safety profile meeting SIL3 requirements
  • Control System Security - Secure web-based management with multi-level password protection, Secure OPC UA communications, and Designed for network security certification per ISA/IEC 62443
  • Network Communications - OPC UA, EtherNet/IP, Modbus TCP, Profinet, I/O Link
  • Flexible I/O - Expandable local I/O using standard SLIO Slice I/O
iCube Control
Yaskawa Robotics

Integration of Motion & Robotics

  • A complete family of robots for additive/subtractive manufacturing and material handling
  • MPP3S Delta robots
  • GP7, GP8, GP12 and GP25 articulating robots
  • Any type of gantry, T-Bot and H-Bot
iCube Engineer
Sigma-X SERVOPACKS

SIGMA-X SERVOPACKS

For Superior Surface Finish

  • MULTI-AXIS SERVOPACKs saving space and money - Single, Dual and Three-Axis.
  • Industry-leading Advanced AUTOTUNING
  • SMART TECHNOLOGY, integrated data sampling for preventive maintenance
  • Multi-network capable: MECHATROLINK-III, EtherCAT, Modbus, Analog and Pulse
  • Built-in safety features with IEC 61508, SIL 3 Safe Torque Off, FSOE capable
SERVOPACKs
Yaskawa Motors

SIGMA-X SERVO MOTORS

Step-up to Faster, Smoother Speed

  • Safety-rated, 26-bit Battery-less Absolute Encoders, 67 million pulses/rev
  • More Torque, Less Space, Increased Speeds 7000 RPM
  • Super low 0.007% failure rate, documented in tough machine tool applications
Servo Motors
SigmaTrac-II Linear

Turn Key Solutions for High Speed & Repeatability

  • Yaskawa Sigma Trac II linear motor stages with speeds up to 5 m/s
  • Short lead time, built to order in the USA
  • Easy installation, just bolt it in
  • XY kits & optional accessories available
Sigma Trac II

Yaskawa is a proud member of:

3D Printing Logo
AMT Logo
AWFS Logo
SME Logo