Links
Face Plate for FactoryTalk View
Download Files
File(s):
Size:
1.3MB
Document information
Title: | Face Plate for FactoryTalk View |
---|---|
Number: | SW.YAI.02 |
Date: | 08/16/2012 |
Description: | This file contains face plates that can be imported into FactoryTalk View to be used in either a PanelView Plus HMI, FactoryTalk View ME or Factory Talk View SE. The face plates provide access to commonly used parameters and monitors. An accompanying routine is included that can be imported into Logix Designer/RSLogix 5000 (v17 and higher). |
Rev Number: | 1 |
Language: | English |
Doc Type: | Software |
Doc SubType: | Support Tool |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | A1000 Configured, A1000 Drive, D1000 Regenerative Converter, iQpump1000, MV1000 Drive, Network Comms-EtherNet-IP, Network Communications Options, P1000 Drive, R1000 Regenerative Unit, V1000 Drive, V1000-4X Drive, U1000 Industrial Matrix Drive, U1000 Oil and Gas MATRIX Drive, Z1000 Configured, Z1000 Drive, Z1000U Matrix Bypass, Z1000U Matrix Configured, Z1000U Matrix Drive, Z1000 Bypass |
Node: dxpprd01:8080