Download Files
File(s):
Size:
3.0MB
Document information
Title: | Logix Add-On Instructions (AOI) |
---|---|
Number: | SW.YAI.03 |
Date: | 04/28/2017 |
Description: | Library of various add-on instructions (AOI) that can be imported into Logix Designer/RSLogix 5000 (v17 and higher). The AOIs are for use with the Yaskawa's EtherNet/IP option. Please refer to the user guide for additional information. File contains the Add-On Instruction User Guide TOEPYAICOM21. |
Rev Number: | 2 |
Language: | English |
Doc Type: | Software |
Doc SubType: | Support Tool |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP |
Node: lr1