Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

HVAC Drives

1/2 - 500 HP

Yaskawa is the largest global variable frequency drives manufacturer with over 30 years of Building Automation System (BAS) and HVAC experience. Our variable frequency drives are designed for HVAC applications, which include air handlers, cooling towers and pumps, by combining reduced size and cost with advances in performance and quality. Because all variable frequency drives (VFDs) are rigorously tested, Yaskawa ensures that quality and reliability are designed and built in.

The Z1000U HVAC Matrix Drive has been awarded 2016 Product of the Year by Consulting-Specifying Engineer magazine!

If the drive you need is not listed below, view our other drives, which includes legacy products.
HVAC Drives

  • Z1000U Video
  • |
  • Z1000 Video
  • |
  • AHR Expo
  • |
  • ARRA
  • |
  • BIM Library
Drives

Our Z1000 product family ranges from 1/2 to 500 horsepower and includes features for Building Automation Systems such as extensive parameter selection to simplify management of BAS applications for energy efficiency and closed loop control, industry-standard Hand/Off/Auto functionality, an internal PI controller and a Sleep function. The Z1000 Drives have embedded BACnet Communications, Metasys®, and APOGEE™. LonWorks® is optional.

3-500 HP; IP20, NEMA Type 1
1/2-500 HP; IP20, NEMA Type 1, 12, 3R
1/2-500 HP; IP20, NEMA Type 1, 12, 3R
5 - 250 HP, IP20, NEMA 1
7.5-350 HP; IP00
7.5-350 HP; IP20, NEMA Type 1, 3R
7.5-350 HP; IP20, NEMA Type 1, 3R
Software Tools

This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.

Parameter Upload/Download Software
Simulation Software
Energy Savings Software
Harmonics Software
Home | Your Privacy Rights | Terms of Use | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved