Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

Industrial AC Drives

1/8 - 2250 HP

Our drives cover every automation application need in the industrial plant. These AC drives incorporate the latest technological advancements in AC motor speed control, made possible by experience and dedication to quality in design and manufacturing.

If the drive you need is not listed below, view our other drives, which includes legacy products.
Industrial AC Drives

  • Brochure
  • |
  • ARRA
General Purpose Drives

This collection offers full-featured and versatile variable speed drives for every automation application need in the industrial plant.

3/4-1000 HP; NEMA 1; CLV; OLV; V/f
Configured Product for A1000 Drive
5 - 350HP Low Harmonic & Regen
1/2-500 HP; NEMA 1; CLV; OLV; V/f
Configured Product for G7 Drive
Microdrives

This collection of ac drives provides great performance in the most compact and economical packages for basic variable speed applications.

1/8 - 7.5 HP; Prot. Chassis; V/f
1/8 - 25 HP; NEMA 1; OLV; V/f
1/8 - 25 HP; NEMA Type 4X/12; OLV; V/f
Fan & Pump Drives

This collection of adjustable frequency drives is designed for variable torque applications like Fans and Centrifugal Pumps.

3/4-500 HP; NEMA 1; V/f
Configured Product for P1000 Drive
Bypass Product for P1000 Drive
System Components

In addition to drives and drive packages, Yaskawa offers the following solutions for dynamic braking, full regeneration, and common bus supplies.

5 - 750 HP; Regenerative Converter
3.5 - 300 kW; Regnerative Unit
Network Communication Protocols

We offer a wide range of options for connecting the drive onto an industrial network. Take a look to see which protocol fits your needs.

ODVA Fieldbus Protocol
ODVA Ethernet-based protocol
Ethernet-based protocol supported by ETG
MMA Fieldbus protocol
MMA Ethernet-based protocol
Ethernet-based Modbus protocol using TCP/IP
Modbus Fieldbus protocol using RS-485
PI Fieldbus protocol
PI Ethernet based protocol
Software Tools

This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.

Parameter Upload/Download Software
Software Programming Tool
Simulation Software
Energy Savings Software
Harmonics Software
Home | Your Privacy Rights | Terms of Use | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved