Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

Machine Controllers

Machine Control from 1 to 62 Axes

Yaskawa machine controllers' flexible design allow customers to configure systems to meet specific application needs. Systems can be easily configured for stand-alone, networked or coordinated machine control.

If the controller you need is not listed below, view our other machine controllers or other PLC controllers, which includes legacy products.
Machine Controllers

  • Video
  • |
  • Servo Driven Case Packer
  • |
  • Brochure
  • |
  • Product Transition Tools
Software Tools

MotionWorks IEC allows easy standardized reusable programming under the IEC61131-3 environment while the OPC Server allows easy data exchange between the PC and the MPiec controller.

IEC61131-3 Programming Environment
MPiec Series

The MPiec controllers incorporate IEC61131-3 and PLCopen programming standards within their motion engine allowing up to 62 axes of motion control.

Up to 62 Axes
Up to 32 Axes
Up to 16 Axes
Up to 16 Axes
1.5 Axis
Remote IO

Yaskawa offers both MECHATROLINK and EtherNet/IP remote IOs that are supported by MotionWorks IEC. Other fieldbus IOs are also available.

E/IP supported by MotionWorks IEC
Offered in M-II and M-III
MP Series

The MP Series controllers are a part of Yaskawa's non-IEC controllers offering that allow up to 256 axes of motion control. They are programmed with the MotionWorks v5 and v6 softwares.

Up to 48 Axes
Up to 256 Axes
Home | Privacy | Terms | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved