Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

SGT Sigma Trac

Integrated slide with iron-core coil and magnet track components

The Sigma Trac SGT is a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivers uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition means start-up of the Sigma Trac is as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g are possible.
SGT Sigma Trac

  • Catalog
  • |
  • Solid Models Catalog on TraceParts
Home | Privacy | Terms | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved