Follow Us
  • Twitter
  • Linked In
  • Rss
  • Youtube

SGDH Sigma II

30W to 55kW

Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
SGDH Sigma II

  • Brochure
Home | Your Privacy Rights | Terms of Use | Visit Yaskawa Robotics
©2016 Yaskawa America, Inc. All Rights Reserved