Yaskawa delivers Factory Convergence and Total Control through a single integrated platform featuring Safety, Security, and Scalability.
iC9200 EtherCAT Machine Controller
Presenting Yaskawa’s iC9200 EtherCat Machine controller with EtherCat Safety Master built-in for motion, kinematics, logic, and security.
Engineered for Digital Transformation
Integration of Motion and Robotics, Safety over EtherCat, Control System Security, Secure Web-Based Management, and Multi-Network Interoperability.
iCube Engineer
Yaskawa’s dedication to open standards allows machine developers to be versatile in program structures, graphical 61131-3, and other high-level languages such as C#, C++, and Python.
Connect with us on social media!
Compass 2 is the CNC software solution for iCube Control. Compass 2 is engineered to combine the scalability of an industrial PC for user interface and path planning with the real-time motion and logic control of the iC9200, providing machine tool builders with a highly optimized CNC control solution
Compass 2