Thank You for Attending Automate 2026

Whether you want the flexibility of open system design, the scalability of modular system integration, or the certainty of security and safety, Yaskawa’s iCube Control™ platform offers it all. See the power and precision of iCube Control, along with our complete Drives and Motion portfolio.

Yaskawa delivers Factory Convergence and Total Control through a single integrated platform featuring Safety, Security, and Scalability.

iC9200 EtherCAT Machine Controller

Presenting Yaskawa’s iC9200 EtherCat Machine controller with EtherCat Safety Master built-in for motion, kinematics, logic, and security.

Engineered for Digital Transformation

Integration of Motion and Robotics, Safety over EtherCat, Control System Security, Secure Web-Based Management, and Multi-Network Interoperability.

iCube Engineer

Yaskawa’s dedication to open standards allows machine developers to be versatile in program structures, graphical 61131-3, and other high-level languages such as C#, C++, and Python.

Videos from Automate 2026

Catch up on conversations from the show floor. Select a video to watch.

iC9200

iCUBE CONTROL

  • Yaskawa Triton Processor - 3 core ARM Cortex-A17 1.28GHz processor, High-Speed DDR4 Memory and eMMC flash, and Integrated real-time Ethernet network support
  • Safety Over EtherCAT - Integrated EtherCAT Machine Controller and EtherCAT Safety Master and FSoE network safety profile meeting SIL3 requirements
  • Control System Security - Secure web-based management with multi-level password protection, Secure OPC UA communications, and Designed for network security certification per ISA/IEC 62443
  • Network Communications - OPC UA, EtherNet/IP, Modbus TCP, Profinet, I/O Link
  • Flexible I/O - Expandable local I/O using standard SLIO Slice I/O
iCube Control
Yaskawa Compass 2

Compass 2

Compass 2 is the CNC software solution for iCube Control. Compass 2 is engineered to combine the scalability of an industrial PC for user interface and path planning with the real-time motion and logic control of the iC9200, providing machine tool builders with a highly optimized CNC control solution

Compass 2
Yaskawa Robotics

Integration of Motion & Robotics

  • A complete family of robots for additive/subtractive manufacturing and material handling
  • MPP3S Delta robots
  • GP7, GP8, GP12 and GP25 articulating robots
  • Any type of gantry, T-Bot and H-Bot
iCube Engineer
Sigma-X SERVOPACKS

SIGMA-X SERVOPACKS

For Superior Surface Finish

  • MULTI-AXIS SERVOPACKs saving space and money - Single, Dual and Three-Axis.
  • Industry-leading Advanced AUTOTUNING
  • SMART TECHNOLOGY, integrated data sampling for preventive maintenance
  • Multi-network capable: MECHATROLINK-III, EtherCAT, Modbus, Analog and Pulse
  • Built-in safety features with IEC 61508, SIL 3 Safe Torque Off, FSOE capable
SERVOPACKs
Yaskawa Motors

SIGMA-X SERVO MOTORS

Step-up to Faster, Smoother Speed

  • Safety-rated, 26-bit Battery-less Absolute Encoders, 67 million pulses/rev
  • More Torque, Less Space, Increased Speeds 7000 RPM
  • Super low 0.007% failure rate, documented in tough machine tool applications
Servo Motors
SigmaTrac-II Linear

Turn Key Solutions for High Speed & Repeatability

  • Yaskawa Sigma Trac II linear motor stages with speeds up to 5 m/s
  • Short lead time, built to order in the USA
  • Easy installation, just bolt it in
  • XY kits & optional accessories available
Sigma Trac II

Schedule a Meeting with a Yaskawa Expert

Yaskawa is a proud member of:

3D Printing Logo
3D Printing Logo
AMT Logo
AWFS Logo
SME Logo
3D Printing Logo