The HV600 family of drives employs the latest advancements in variable speed control for HVAC applications. In addition to a wide product range, enjoy effortless setup with a high contrast keypad, LED status ring, and mobile device connectivity.

HV600 Cube

Capable. Reliable. Sustainable. The HV600 HVAC AC Drive Solution

The latest offering for the HVAC industry from Yaskawa, the HV600, is sustainable, flexible, and easy.  Specifically designed for building automation applications, the HV600 helps minimize energy costs and maximize occupant comfort. The HV600 can also be mounted without the need for an expensive additional enclosure.

  • Available in: IP20/UL Type 1, IP55/UL Type 12, IP20/Protected Chassis, and NEW IP55/UL Type 12 with Integrated Disconnect Switch
  • High contrast display HOA keypad
  • High visibility status ring
  • Enhanced pump control functionality

HV600 Cube

Designed to Fit Your Needs, the HV600 Packaged Solutions

Yaskawa HV600 drive packages are available in a variety of styles and enclosures to meet all your HVAC requirements allowing you to customize a package to suit your application needs. HV600 packages are available in two HVAC-friendly designs. Our UL Type 1 narrow packages save mounting wall space by minimizing width dimensions. Our enclosed packages accommodate the most popular options in a minimum of height, width, and depth dimensions. Enclosed packages are available in wall-mount or floor-mount models.

  • Narrow Electronic Bypass Packages
    • UL Type 1 and NEW UL Type 12
    • either two-contactor or three-contactor designs
    • optional circuit breaker or drive service switch
  • Narrow Configured Packages
    • UL Type 1 and NEW UL Type 12
  • Enclosed Electronic Bypass and Configured Packages
    • UL Type 1, UL Type 12, and UL Type 3R
  • NEW Redundant Drive Packages
HV600 Cube

Download the Yaskawa DriveWizard® Mobile Application Today!

Use the free Yaskawa DriveWizard® Mobile Application for iPhone®, iPad®, or Android™ to manage your Yaskawa AC drive. Connect with Bluetooth or to the built-in USB port using a USB On-The-Go (OTG) enabled Android device. The Bluetooth keypad is of particular interest for iPhone or iPad users since an OTG cable connection is not supported by iPhone or iPad.

As an extension of the well-sorted DriveWizard PC Tools platform, the mobile platform supports:

  • Local device storage of parameters
  • Yaskawa Drive Cloud
  • Parameter comparator
  • Fault code help
  • Functional monitor display (e.g., output current)
  • Trace and save waveforms
HV600 Cube
HV600 Cube

Building Automation Solutions With You In Mind

Yaskawa has over 30 years of Building Automation System (BAS) and HVAC experience, manufacturing variable frequency drives (VFDs) for a wide variety of applications. Our VFDs have been designed through years of industry knowledge and expertise allowing Yaskawa to provide a family of VFDs to help solve the toughest HVAC applications, increasing performance, reducing energy consumption, and solving harmonic issues.

The HV600 HVAC VFD is our latest addition to our long history of quality VFDs controlling HVAC applications and is available in a wide variety of configurations. Including our Narrow UL Type 12 Electronic Bypass.

Exceeding Your Expectations

Variable frequency drives used for fan and pump applications save energy while reducing your carbon footprint in buildings such as data centers, medical facilities, office building and more. More than a quarter million installed Yaskawa VFDs reliably save energy and supply fresh air and water to the buildings we use every day.

Applications: booster pumps, chiller compressors, chilled water pumps, condenser water pumps, condensing fans, cooling tower fans, fan arrays, and supply and return fans.

Additional features and benefits:

  • Saves space
  • Energy efficient
  • Reduce costs
  • Drive can be wall mounted or floor mounted
  • Reliable indoor and outdoor applications
HV600 Cube

Making the Complicated Simple

Offering intuitive interaction and world-class quality, you can count on the HV600 drive and value-added packages for consistent, high quality performance.

Make your day easier and leave more time for other tasks by trusting the HV600 from Yaskawa.

 

Click the Status Ring Below for More Info

Learn more about the benefits of the HV600 by clicking each section of the status ring to learn more!

Drives Circle tool tip
Sustainable
Easy to Use
Flexible
  • SUSTAINABILITY
    • You want a product that will last. That’s why the HV600 sustainability features will provide you the peace of mind that you’re looking for.
      • Designed to last a minimum of ten years of continuous operation.
      • Globally Certified (UL, cUL, CE, TUV and more)
      • Designed to meet RoHS2, providing an environmentally friendly drive.
      • TUV safety rating of SIL3/PLe allows our customers to meet the most stringent safety ratings for their machine and provides a long mission time for the life of their equipment.
      • Conformal coated boards that meet 3C2, 3S2 to withstand harsh environments.
  • EASY TO USE
    • With all the features and functions packed into the HV600, its design was intended to make it easy to use from installation to operation.
      • Programming without any power applied to the drive provides you the ability to set up the drive at your convenience – any place and any time.
      • Innovative LED status ring provides drive status quickly and easily at a glance.
      • Intuitive keypad with color-coded function keys to make navigating the drive easy.
      • Finger safe, Euro-style screw down terminals make drive installation a breeze.
      • Software tools like DriveWizard HVAC, DriveWizard Mobile, and DriveWorksEZ makes programming and customization of the drive quick and simple.
  • FLEXIBILITY
    • The HV600 is specifically designed to meet a wide range of HVAC applications.
      • Rated input voltages of 208 VAC three-phase or 480 VAC three-phase to meet the need of your facility.
      • Ability to operate nearly any motor type, including induction motor (IM), permanent magnet motor – surface (SPM) or interior (IPM), or synchronous reluctance (SynRM).
      • Building automation communication protocols built in to make smart building automation easy.
      • Various installation methods to fit into your space.
      • Integrated 24 VDC power supply for customer use eliminates the need for a separate power source to power external devices like sensors.
 
Yaskawa It's Personal
Yaskawa LinkedIn  Yaskawa Twitter  Yaskawa YouTube  Yaskawa Facebook