The HV600 Redundant configured package is a flexible, sustainable, and easy-to-use solution.
Package Features
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
Flexible Solution
- -10 °C to +40 °C ambient
- Common power & Control options
Pre-engineered Package Standard Features
- Lockable Main Input Disconnect Switch
- Semiconductor Fuses for each VFD
- 115 Vac Control Transformer, Fused
- Selectable Manual or Auto Transfer
- Drive A-Auto-Drive B Switch
- Hand-Off-Auto Switch
- Single Input/Output Wiring Points
- Single Control Wiring Point
- Two Door-Mounted Keypads
- Standard Damper Control Circuit with End of Travel Feedback with Two Adjustable Wait Time Functions
Pre-engineered Package Optional Features
- Lockable Circuit Breaker
- Custom Nameplate
- Optional Communication (Fieldbus) Modules
- BACnet/IP
- EtherNet/IP
- LonWorks
Drive Features
Sustainable
- 10-year maintenance-free operation
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Compliance with global certifications and standards
- Conformal coating for circuit board protection
Simple Operation
- High-visibility status ring
- Hand-Off-Auto (HOA) keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
HVAC Applications
- Fans
- Cooling Towers
- Pumps
- Multiplex Pumping
HVAC-Specific Application Software
- Damper Control
- Emergency Override
- Motor Preheat
- Motor Protections
- Hunting Prevention
- Output Disconnect Detection
- Power Loss Ride Through
- Built-in HVAC Fieldbus Communications Protocols
- BACnet MSTP
- APOGEE FLN
- Metasys N2
- Modbus RTU
Quick and Easy Set-up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices