Reed Switches - Relays - Proximity Switches
Reed Switches - Relays - Proximity Switches
Reed switches with industry-leading contact performance offer a wide range of leads in a small size.

- High Power Reed Switch: Bestact BRE-13153A Carry current:13A, contact rating: 150W, inductive load DC110V 0.5A, insulation resistance: 10¹³Ω.
- High Power Reed Switch: Bestact BRG-07100A Carry current:10A, contact rating: 100W, inductive load DC110V 0.3A insulation resistance: 10¹³Ω.
Relays with long life and high contact reliability mounted on control boards.

- RZDR-_S Single-pole relay, medium and large contact capabilities available.
- RIW 2-pole relay with medium contact capacity.
- RZDR-E_D_C 2-pole 4-pole relay, large contact capacity.
- RZDR-G_D_C 3-pole relay, medium contact capacity.
- RI-_ Single-pole relay for power plants.
- RZDR-E_TC 2-pole 4-pole relay for power plants.
Relay with long life and high contact reliability for easy replacement.

- FA_PE2_ 2-pole, 3-pole relay for FA market.
- RB3P-G_D_C 3-pole relay, medium contact capacity.
- RB4P-G_D_C 4-pole relay, medium contact capacity.
- RB-3P5_V2C 3-pole relay, large contact capacity for railway market.
- RB-3P5_LC 3-pole relay, large contact capacity.
- RB-2PET_C 2-pole relay, large contact capacity and quick switching.
Relay for direct DIN-rail mounting and high-speed operation.
Environmentally resistant switch applicable to a variety of applications. Capable of switching inductive loads directly.

- PSMO-04G2 Vane type, groove width of 4mm.
- PSMO-_5G_ Vane type, groove width of 14mm or 24mm.
- PSMO-_E_ Vane type, groove width of 25mm.
- PSMO-25E_TH Vane type for high temperature, groove width of 25mm.
- PSMS-R1G1_ and PSMS-R_E1 Separate type, sensing distance of 5 to 70mm.
- PSMS-R_E1H Separate type for high temperature, sensing distance of 15 to 70mm.
- PSMM-RPE1_ Memory type, sensing distance of 15mm.
- PSMM-R3E1H Memory type for high temperature, sensing distance of 25 to 70mm.
- PSMS-RV_G1T_ Column type, sensing distance of 10mm, high temperature type available.
Switches for accurate control under a variety of operating conditions and environments.

Long-life selector switches that are ideal for both high and rare frequency use, and have excellent environmental resistance.
Low-voltage Clapper Type Electromagnetic Contactor with high mechanical durability, ideal for high frequency use.

- HU Low voltage Clapper Type Electromagnetic Contactor