SGDXS Analog
Breadcrumb
Navigation Menu
SGDXS Analog
SGDXS Analog
SGDSX Analog

Analog Control with Advanced Features
A Yaskawa SGDXS SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-X servo amplifier. A frequency response of 3.5 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.