SGDXS Analog
Breadcrumb
Navigation Menu
SGDXS Analog
SGDXS Analog
SGDSX Analog

Analog Control with Advanced Features
A Yaskawa SGDXS SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-X servo amplifier. A frequency response of 3.5 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Advanced Safety
SGDSX Analog - Options
Expands the functions of the Sigma-X SERVOPACK providing the functionality necessary to handle the different safe machine states required in your application.
- The Safe Torque Off (STO) function is integrated into the standard SERVOPACK.
The Sigma-X SERVOPACKs are certified by TUV SUD and comply with the following safety standards:
| Description | Safety Standards | Performance Level |
|---|---|---|
| Safety of machinery | EN ISO13849-1 | PLe (CAT3) |
| IEC 60204-1 | Stop Category 0 | |
| Functional safety | IEC 61508 | SIL 3 |
| IEC 62061 | SIL CL3 | |
| IEC 61800-5-2 | STO |
Node: dxpprd01:80



























