iQpump1000 Bypass
Features
Highlights
- Ratings: 1 to 150 HP; 240VAC
- 1 to 500 HP; 480VAC
- NEMA 1 (IP20): -10°C to 40°C (14°F to 104°F)
- NEMA 3R: -10°C to 40°C (14°F to 104°F)
- NEMA 12: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
- Output and bypass contactors
- Circuit breaker disconnect (MCP), with interlocked, flange-mount operating mechanism
- Input fuses
- Thermal motor overload relay, class 20
- 115 VAC control transformer, fused
- Drive/Bypass selector switch
- Hand/Off/Auto selector switch
- Pilot lights, 22m LED, for Drive Run, Bypass Run and Fault
- Run Mode, Auto mode and Fault contacts
- Control and safety circuit terminal strip
- UL 508A (Industrial Control Panels)
- UL, cUL listed
Node: lr1
|