Navigation Menu

Drives  
Motion  

iQpump1000 Bypass

iQpump1000 Bypass

iQpump1000 Bypass - YAIALL

TemplateWeb

Power

iQpump1000 Bypass - Options

 

Option
Option Code Letter
Description
Circuit Breaker
C
This option provides branch circuit protection by means of a circuit breaker with a flange-mounted operating handle and an Interrupting Capacity of 65kA and except for 600V packages where the Interrupting Capacity is 50kA for 1 through 150HP, and 25kA for 200 and 250HP.
Line Reactor
R
No form of input impedance is normally required for the iQpump1000 Configured. A 3% line reactor is available if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD.
DC Bus Reactor
X
Large HP drives include 3% bus impedance. A 3% bus reactor is available for small HP drives (see table) if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD.
Load Reactor
H
No form of output impedance is normally required for the iQpump 1000 Configured. A 3% load reactor is available if additional output impedance is desired, usually for long lead-lengths or noise reduction.
Cap Filter
N
The standard configuration does not include a filter. The cap filter is a delta-wye capacitive network, used to help attenuate electrical noise.
Only available on NEMA 3R enclosures:
Space Heater
3
This option maintains the internal cabinet temperature to reduce condensation.
50 Degree C Ambient
4
This option will allow the enclosure to be operated in an ambient temperature of 50°C (122°F). The standard basic design is rated for 40°C ambient.