BlackMAX
Breadcrumb
Navigation Menu
BlackMAX
BlackMAX
BlackMAX - YAIMOB

1/4 - 30 HP
BlackMAX inverter (Vector) duty motors offer 1000:1 constant torque (TENV). This three phase motor is designed for inverter or vector applications where up to 1000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments.
Node: dxpprd01:80
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.