AC Motors
AC Motors

MicroMAX inverter (vector) duty motors offer 1000:1 constant torque (TENV), 20:1 constant torque (TEFC) in a totally enclosed design. This three phase motor is designed for direct replacement of PMDC or any other variable speed applications where up to 1000:1 constant torque speed range is required.

Designed for inverter or vector applications where up to a 1000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, cranes and hoist, metal processing, test stands, pump compressors, textile processing, and other industrial machinery installed in dusty or dirty environments.

Designed for inverter or vector applications where up to 2000:1 constant torque speed range is required. Enclosure is meant to allow installation in dusty or dirty environments where cast iron construction is required.

The SyMAX® motor is the next generation of technology in motor efficiency and performance. The SyMAX permanent magnet AC motors offer unique solutions for today’s demanding applications.



























No Hot Air About VFDs