MicroMAX
Breadcrumb
Navigation Menu
MicroMAX
MicroMAX
MicroMAX - YAIMOB

1/8 - 10 HP; 1800 RPM
MicroMAX inverter (Vector) duty motors offer 1000:1 constant torque (TENV), 20:1 constant torque (TEFC) in a totally enclosed design. This three phase motor is designed for direct replacement of PMDC or any other variable speed applications where up to 1000:1 constant torque speed range is required. Typical uses include: machine tools, conveyors, packaging machines, batching machines, and printing equipment.
Node: dxpprd02:80
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.