MicroMAX
Breadcrumb
Navigation Menu
MicroMAX
MicroMAX
MicroMAX - YAIMOB

1/8 - 10 HP; 1800 RPM
MicroMAX inverter (Vector) duty motors offer 1000:1 constant torque (TENV), 20:1 constant torque (TEFC) in a totally enclosed design. This three phase motor is designed for direct replacement of PMDC or any other variable speed applications where up to 1000:1 constant torque speed range is required. Typical uses include: machine tools, conveyors, packaging machines, batching machines, and printing equipment.
TemplateWeb
Models & Ratings
MicroMAX - Overview
C-Face With Feet
| HP | RPM | Volts | Enclosure | NEMA Frame | F.L. Amps | Approx Shipping Weight (lb.) | Model No. | Footnotes |
|---|---|---|---|---|---|---|---|---|
| 1/8 | 1800 | 230 | TENV | 56C | 0.7 | 18 | MTRY605 | N, Q |
| 1/4 | 1800 | 230 | TENV | 56C | 1 | 17 | MTRY500 | N, Q |
| 1/3 | 1800 | 230 | TENV | 56C | 1.2 | 17 | MTRY502 | N, Q |
| 1/2 | 1800 | 230/460 | TENV | 56C | 1.8/0.9 | 24 | MTRY360 | N |
| 3/4 | 1800 | 230/460 | TEFC | 56C | 2.8/1.4 | 21 | MTRY362 | |
| 1 | 1800 | 230/460 | TEFC | 56C | 3.2/1.6 | 27 | MTRY364 |
|
| 1.5 | 1800 | 230/460 | TENV | 145TC | 4.8/2.4 | 49 | MTRY366 | N, 6 |
| 2 | 1800 | 230/460 | TEFC | 145TC | 5.8/2.9 | 50 | MTRY368 | 6 |
| 3 | 1800 | 230/460 | TEFC | 182/145TC | 8.4/4.2 | 52 | MTRY370 | 2:1, 88 |
| 1800 | 230/460 | TEFC | 182TC | 8.4/4.2 | 76 | MTRY1999 | 6, 13 | |
| 5 | 1800 | 230/460 | TEFC | 184TC | 13.0/6.5 | 92 | MTRY1372 | 6 |
| 7.5 | 1800 | 230/460 | TEFC | 213TC | 21.4/10.7 | 98 | MTRY994 | 6 |
| 10 | 1800 | 230/460 | TEFC | 215TC | 27.6/13.8 | 125 | MTRY996 | 6 |
C-Face, Round Frame - No Feet
| HP | RPM | Volts | Enclosure | NEMA Frame | F.L. Amps | Weight (lb.) | Model No | Footnotes |
|---|---|---|---|---|---|---|---|---|
| 1/4 | 1800 | 230 | TENV | 56C | 1 | 16 | MTRY501 | N, Q |
| 1/2 | 1800 | 230/460 | TENV | 56C | 1.8/0.9 | 24 | MTRY374 | N |
| 3/4 | 1800 | 230/460 | TEFC | 56C | 2.8/1.4 | 21 | MTRY376 | |
| 1 | 1800 | 230/460 | TEFC | 56C | 3.2/1.6 | 27 | MTRY378 |
Footnotes:
| Q | "Quick Connect" terminal board |
| N | Totally enclosed, non-ventilated |
| 6 | Bolt-on removable base for footless mounting option |
| 13 | F1 mounting only, cannot reassemble to F2 |
| 2:1 | 2:1 CT (Constant Torque) speed range |
| 88 | 182T base and shaft height, 145C mounting face and shaft dimensions |
Node: dxpprd02:8080


























