Drives
Drives

iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect. Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.

The iQpump605 Enclosed Configured package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and room for additional options like filters and/or surge suppressors.

The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing.

Yaskawa designed the iQpump® 1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.

The iQpump1000 Bypass package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options.

The iQpump1000 Configured package provides an iQpump1000 drive in a UL Type 1, UL Type 12, or UL Type 3 enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications, and I/O cards, etc.

Offering a cost-effective pump control solution for light commercial, industrial, agricultural and ground water well system applications. Available in NEMA 1 and 4x versions.

Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert Input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and serviceability in a space-saving design.

The configured package provides a U1000 iQpump drive containing an input disconnect switch and space for several power options inside a UL Type 3R enclosure.


























Family Brochure