iQpump605 Enclosed Bypass
Breadcrumb
Navigation Menu
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing. There is room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Features
iQpump605 Enclosed Bypass - Overview
Package Features
The iQpump605 bypass package is a flexible, sustainable, easy-to-use pump drive.
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
- UL Type 3R Enclosure
Flexible Solution
- -10°C to +40°C ambient
- 50°C ambient option (UL Type 3R only)
- Freestanding leg kits (UL Type 3R only)
- Common power & Control options
Pre-engineered Package Power Options
- Lockable Circuit Breaker
- Surge Surpressor (UL Type 3R only)
- Drive Input Disconnect Switch
- 3-Contactor Bypass
- Space Heater (UL Type 3R only)
- 50 °C Ambient (UL Type 3R only)
Pre-engineered Package Control Options
- Ethernet/IP
- Profibus
- LonWorks
- Modbus TCP/IP
- Digital Output Expansion Card
- Analog Output Expansion Card
- Keypad Viewing Window (UL Type 3R only)
- Custom Nameplate
- Speed Potentiometer
Drive Features
Sustainable
- 10-year maintenance-free operation
- Compliance with global certifications and standards
- Built-in line impedance for harmonic reduction
- Conformal coating for circuit board protection
Quick and Easy Set-Up
- Simple steps for efficient commissioning
- Safe programming without main three-phase power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
Simple Operation
- High-visibility status ring
- 32-character keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
- Easy maintenance with embedded Functional Safety
Advanced Pump Control
- Fast and easy pump setup
- Easy to understand pump terminology
- Application presets for faster setup
- Advanced pump protection features
- Multiplexing for pump systems
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.