iQpump605 Enclosed Bypass
Breadcrumb
Navigation Menu
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing. There is room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Specifications
iQpump605 Enclosed Bypass - Overview
Detailed mechanical specifications can be found on the Specification Guides page.
|
Item
|
Specification
|
|---|---|
| Input Voltage | Three-phase 200 to 240 VAC, 380 to 480 VAC, +10%/-15%, 50/60 Hz +/-5% |
| Ambient Operating Temperature | -10 to +50°C (IP20/Protected Chassis) -10 to +40°C (IP20/UL Type 1) -10 to +40C (IP55/UL Type 12) Up to +60°C (with derate) |
| Ambient Storage | -20°C to +70°C (-4°F to 158°F) |
| Overload Capacity | 110% for 60 sec. 140% for 2 sec. 175% instantaneous |
| Output Frequency | up to 400 Hz |
| Control Methods | Open Loop V/f Open Loop Vector (PM motors only) EZ Open Loop Vector |
| Motor Types | Induction Permanent Magnet Synchronous Reluctance |
| Environmental | 1,000 meters altitude, up to 4,000 meters with derating Class 3C2 and 3S2 operation for IP20/UL Type 1 & IP20/Protected Chassis Class 3C2 and 3S3 for IP55/UL Type 12 95% humidity, non-condensing |
| Harmonics | 5% split choke built in both positive and negative DC bus leg as standard (3% DC link on positive bus for IP20/Protective Chassis designs) |
| Protective Design Types | UL Type 1 UL Type 12 UL Type 3R |
| Global Certifications | UL, cUL |
| Seismic Certification | IBC HCAI (Special Seismic Certification Preapproval OSP-0687) |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Interface | LCD keypad and Status Ring, Bluetooth® is optional |
| Standard I/O | (8) multi-function digital inputs (+24 VDC) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (2) fault relay output (form C) (2) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) |
| +24 VDC Input | External supply input to maintain communications without main power 150 mA output for customer use |
| I/O Expansion | (3) Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA (16) Digital Inputs (2) Analog Outputs (-10 to +10V, 11 bit magnitude) (8) Digital Outputs (6 transistor, 2 relay) |
| Network Communication | Standard: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP™, DeviceNet, Modbus® TCP/IP, PROFINET, PROFIBUS-DP |
| Software Support Tools | DriveWizard® iQpump DriveWizard® Mobile Application Simulator Energy Savings Predictor Harmonics Estimator |
Node: dxpprd01:8080



























