Navigation Menu

Drives  
Motion  

iQpump605 Enclosed Bypass

iQpump605 Enclosed Bypass

iQpump605 Enclosed Bypass - YAI

TemplateWeb

Electrical

iQpump605 Enclosed Bypass - Drawings

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

208V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B1D004
1
4.6
Q6B1D007
2
7.5
Q6B1D010
3
10.6
Q6B1D016
5
16.7
Q6B1D024
7.5
24.2
Q6B1D030
10
30.8
Q6B1D046
15
46.2
Q6B1D059
20
59.4
Q6B1D074
25
74.8
Q6B1D088
30
88
Q6B1D114
40
114
Q6B1D143
50
143
Q6B1D169
60
169
Q6B1D211
75
211
Q6B1D273
100
273

Back to Top


240V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B1A004
1
4.2
Q6B1A006
2
6.8
Q6B1A009
3
9.6
Q6B1A015
5
15.2
Q6B1A022
7.5
22
Q6B1A028
10
28
Q6B1A042
15
42
Q6B1A054
20
54
Q6B1A068
25
68
Q6B1A080
30
80
Q6B1A104
40
104
Q6B1A130
50
130
Q6B1A154
60
154
Q6B1A192
75
192
Q6B1A248
100
248

Back to Top


480V UL Type 1 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B1B002
1
2.1
Q6B1B003
2
3.4
Q6B1B004
3
4.8
Q6B1B007
5
7.6
Q6B1B011
7.5
11
Q6B1B014
10
14
Q6B1B021
15
21
Q6B1B027
20
27
Q6B1B034
25
34
Q6B1B040
30
40
Q6B1B052
40
52
Q6B1B065
50
65
Q6B1B077
60
77
Q6B1B096
75
96
Q6B1B124
100
124
Q6B1B156
125
156
Q6B1B180
150
180
Q6B1B240
200
240
Q6B1B302
250
302

Back to Top


208V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B2D004
1
4.6
Q6B2D007
2
7.5
Q6B2D010
3
10.6
Q6B2D016
5
16.7
Q6B2D024
7.5
24.2
Q6B2D030
10
30.8
Q6B2D046
15
46.2
Q6B2D059
20
59.4
Q6B2D074
25
74.8
Q6B2D088
30
88
Q6B2D114
40
114
Q6B2D143
50
143
Q6B2D169
60
169
Q6B2D211
75
211
Q6B2D273
100
273

Back to Top


240V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B2A004
1
4.2
Q6B2A006
2
6.8
Q6B2A009
3
9.6
Q6B2A015
5
15.2
Q6B2A022
7.5
22
Q6B2A028
10
28
Q6B2A042
15
42
Q6B2A054
20
54
Q6B2A068
25
68
Q6B2A080
30
80
Q6B2A104
40
104
Q6B2A130
50
130
Q6B2A154
60
154
Q6B2A192
75
192
Q6B2A248
100
248

Back to Top


480V UL Type 12 Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B2B002
1
2.1
Q6B2B003
2
3.4
Q6B2B004
3
4.8
Q6B2B007
5
7.6
Q6B2B011
7.5
11
Q6B2B014
10
14
Q6B2B021
15
21
Q6B2B027
20
27
Q6B2B034
25
34
Q6B2B040
30
40
Q6B2B052
40
52
Q6B2B065
50
65
Q6B2B077
60
77
Q6B2B096
75
96
Q6B2B124
100
124
Q6B2B156
125
156
Q6B2B180
150
180
Q6B2B240
200
240
Q6B2B302
250
302

Back to Top


208V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B3D016
5
16.7
Q6B3D024
7.5
24.2
Q6B3D030
10
30.8
Q6B3D046
15
46.2
Q6B3D059
20
59.4
Q6B3D074
25
74.8
Q6B3D088
30
88
Q6B3D114
40
114
Q6B3D143
50
143
Q6B3D169
60
169
Q6B3D211
75
211
Q6B3D273
100
273

Back to Top


240V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B3A015
5
15.2
Q6B3A022
7.5
22
Q6B3A028
10
28
Q6B3A042
15
42
Q6B3A054
20
54
Q6B3A068
25
68
Q6B3A080
30
80
Q6B3A104
40
104
Q6B3A130
50
130
Q6B3A154
60
154
Q6B3A192
75
192
Q6B3A248
100
248

Back to Top


480V UL Type 3R Bypass Models

Model Number
Normal Duty Output
Electrical Drawing
HP
Amps
Q6B3B007
5
7.6
Q6B3B011
7.5
11
Q6B3B014
10
14
Q6B3B021
15
21
Q6B3B027
20
27
Q6B3B034
25
34
Q6B3B040
30
40
Q6B3B052
40
52
Q6B3B065
50
65
Q6B3B077
60
77
Q6B3B096
75
96
Q6B3B124
100
124
Q6B3B156
125
156
Q6B3B180
150
180
Q6B3B240
200
240
Q6B3B302
250
302

Back to Top