iQpump605 Enclosed Bypass
Breadcrumb
Navigation Menu
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing. There is room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Power
iQpump605 Enclosed Bypass - Options
| Option |
Option
Code Letter |
Description |
|---|---|---|
| Standard Circuit Breaker |
E
|
This circuit breaker with operating handles comes standard with each package. |
| 65 kAIC Circuit Breaker |
C
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 65 kA. |
| Drive Input Disconnect Switch |
G
|
This option provides a three phase contact before the drive to remove power from the drive. |
| 3 Contactor Bypass |
B
|
This option changes the bypass configuration from a 2-contactor to a 3-contactor bypass by adding an additional electronically controlled three phase contact to the input of the drive. |
| 3% Input Reactor |
R
|
This option provides an additional 3% of line impedance. |
| 3% Load Reactor |
H
|
This option provides 3% of load impedance to help reduce the effects of long leads lengths from the drive to the motor. |
| Surge Arrestor, Low Capacity |
2
|
Surge arrestor that allows some degree of protection from transient surges coming through the power line cables.
|
| Surge Arrestor |
7
|
This option provides a line-side Raycap surge arrestor to suppress line side voltage transients that may occur. Option only available with the UL Type 3R enclosure. |
| Raycap Surge Arrestor (277 Delta-Wye) |
9
|
Surge arrestor offers a high degree of input transient suppression consistent with lightning strikes. It is intended for use with 277V line-neutral transformer secondaries (480V delta-wye, typically).
|
| Space Heater |
3
|
This option maintains the internal cabinet temperature to reduce condensation. This option is only available for the Type 3R enclosure. |
| 50 Degrees C Ambient |
4
|
This option will allow the enclosure to be operated in an ambient temperature of 50 °C (122 °F). The standard basic design is rated for 40 °C ambient. This option is only available for the Type 3R enclosure. |
Node: dxpprd02:8080



























