iQpump605 Enclosed Bypass
Breadcrumb
Navigation Menu
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing. There is room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Control
iQpump605 Enclosed Bypass - Options
| Option |
Option
Code Letter |
Description |
|---|---|---|
| Custom Nameplates |
W
|
This option provides a custom nameplate on the outside front door of the package. |
| Multi-protocol Ethernet |
3
|
This option provides an Ethernet connection capable of EtherNet/IP, Modbus TCP/IP, PROFINET, or BACnet/IP. |
| PROFIBUS SI-P3 |
H
|
This option allows the drive to communicate on a PROFIBUS network. |
| BACnet SI-B3 |
J
|
This option allows the drive to communicate on a BACnet MSTP network. |
| LonWorks SI-W3 |
L
|
This option allows the drive to communicate on a LonWorks serial communication network. |
| Digital Output DO-A3 |
E
|
This option provides 8 additional digital outputs for use in monitoring the status of the drive. |
| Analog Output AO-A3 |
N
|
This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive’s “U1” parameters. |
| HOA Switch |
Y
|
This option provides a door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control. |
| HOA Switch & Speed Pot. |
9
|
To simplify ordering, this option provides both the door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control and a door-mounted Speed Pot with knob to control motor speed. |
| Keypad Viewing Window |
M
|
All FP605 standard drive packages include a door mounted keypad enclosed in a plastic bezel with a clear door that opens for access. Option M (for Type 3R only) provides a larger painted steel solution, including a keylock that protects the keypad and other door mounted controls. |
Node: dxpprd02:8080



























